IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28730QDRQ1 | Demoboard PMP22288

15-W flyback reference design for automotive inverter power

Overview

TopologyFlyback Converter
Input voltage40-550 V
Output 115 V / 1 A
IC revisionA

Description

This reference design uses the UCC28730-Q1 flyback controller to produce an isolated 15-V output. The design is capable of 0.33 A from a 40-V to 250-Vdc input and 1 A from a 250-V to 550-Vdc input. This power system is designed for an inverter bias supply application and is an automotive-qualified solution.

Features

  • Wide 40-V to 550-V input voltage range
  • Isolated 15-V output with 1-A maximum current
  • Peak efficiency of 86%
  • Automotive-qualified solution

Typical applications

  • Inverter & motor control

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
IRP,40K(A)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 0.47 µH, 4.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Saturation Current @ 10%4.35 A
Saturation Current @ 30%7.4 A
DC Resistance23 mΩ
Self Resonant Frequency105 MHz
Performance Rated Current7.1 A
MountSMT 
–Check availability