IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28730DR | Demoboard TIDA-01560

Zero Standby PSR Flyback Controller with CVCC and Wake-Up Monitoring

Overview

TopologyFlyback Converter
Input voltage85-270 V
Switching frequency90 kHz

Description

The UCC24650 is an easy-to-use secondary-side voltage monitor that periodically measures its own VDD voltage. A relative droop of 3% from the previous reading triggers a alert signal to a receiving primary-side regulation (PSR) controller. Its low-power consumption helps achieve <5-mW standby loss in many applications.An internal 200-V MOSFET switch is applied across a ground-referenced rectifier to provide a current-limited pulse to the flyback transformer secondary winding, which couples the signal to the primary-side controller. This signal is repeated at 33 kHz until controller-driven switching activity is detected.Relative-droop detection allows scaling to any voltage between 5 and 28 V. The alert function allows very-low standby frequency to minimize switching loss and reduction of output capacitance needed to respond to a heavy load step. This monitor is used with a controller capable of detecting the signal, such as the UCC28730 PSR flyback controller.The UCC24650 also provides an enable and disable signal which can be used to control a secondary-side circuit during no-load conditions to reduce standby power loss. Such a circuit may be a synchronous rectifier controller or a relay driver, for example.

Features

  • Enables Excellent Load Transient Performance and Zero Standby Power
  • Enables Smallest Output Capacitor for Tight ΔVOUT
  • No External Components Required
  • <50 µA Device Current Consumption (Typical)
  • 5-V to 28-V Output Monitoring Capability
  • 3% Voltage Droop Detection (Patent Pending)
  • 200-V Wake-Up Switch
  • Enables and Disables SR Controller, Relay Control, or Other Secondary Circuits
  • SOT-23 5-Pin Package

Typical applications

  • Washing Machines / Coffee Machines / Cooking Ranges / Small Home Appliances / Disinfection Cabinets / Toilet Seat Covers / TV and Monitor Power Supplies

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
fres(MHz)
Version
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 0.4 A, 3.4 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%0.4 A
Self Resonant Frequency3.4 MHz
VersionHeat Shrinking Tube 
Rated Current0.35 A
Inductance470 µH
DC Resistance2.4 Ω
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
VersionTHT 
Rated Current2 A
Inductance1000 µH
DC Resistance0.045 Ω
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability
750343769
SPECTransformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
Inductance620 µH
–
–
Insulation Test Voltage3000 V (AC)
–
Length21.5 mm
Width29 mm
Height12.4 mm
MountTHT 
–Check availability