IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28730D | Demoboard PMP10927

24V/12W Off-Line DCM Flyback Converter Optimized for Zero-Power at No-Load

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency0.2-50 kHz
Output 124 V / 0.5 A

Description

This design features the UCC28730 flyback controller in conjunction with the UCC24650 Wake-Up monitor to provide CV, CC regulated output with ultra-low stand-by power that exceeds Level VI and CoC Tier 2 specifications for average efficiency and 10% load efficiency. Wake-up signal detection provides fast transient response to large load steps.

Features

Remark-- BOM and test result pdf is added with schematic diagram pdf

No-Load Stand-By Power Consumption less than 5 mW (“Zero-Power”)Wake-Up Detection for Fast Dynamic ResponsePrimary Side Regulation Eliminates Opto-CouplerAverage Efficiency and 10% efficiency exceeds Level VI and CoC Tier 2 specifications, effective 2016Resonant Ring Valley Switching Operation for Highest Overall EfficiencyThis circuit design includes tested data for efficiency and transient response along with key waveforms.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
7508111434
SPECOffline Transformer
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–Check availability