IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28730 | Demoboard PMP40025

85 to 265Vac In, 48V1A Out Power Supply for STB with <75mW Standby Power Reference Design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 148 V / 1 A
IC revisionA

Description

The PMP40025 is a universal AC input, 48W output flyback converter based on primary side regulation(PSR) which eliminates optocouplers and secondary side feedback components reducing BOM cost. The design features a single 48V/1A output with average efficiency greater than 89% and 75mW no load power (compliant with DOE 6 &CoC V5 Tier 2 standard). The design aslo demostrates excellent +/-3% transient response from no load to full load due to a wake up feature provided by UCC24650.

Features

REMARK:BOM AND SCHEMATIC IS ADDED WITH TEST RESULT PDF

  1. <75mW low standby power @230Vac no load
  2. +/-3% transient response from no load to full load
  3. High efficiency at 10% load and four points average
  4. Pass EN55022B CE test
  5. Single-side PCB board for low cost

Typical applications

  • STB&DVR

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 2 A, 1 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current2 A
Inductance1 mH
DC Resistance45 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability
750343192
SPECTransformer, –, 0.16 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
Inductance0.16 mH
–
–
Insulation Test Voltage3750 V (AC)
–
Length26.16 mm
Width26.16 mm
Height19.05 mm
MountTHT 
–Check availability