IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28730 | Demoboard PMP20634

12V/12W PSR Flyback Reference Design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 1 A
IC revisionC

Description

The PMP20634 reference design is an isolated DCM flyback design that takes a universal line input 85VAC to 265VAC, and produces a 12V ouput capable of 12W loading. The design uses the UCC28730 controller that achieves ultra-low standby power at no load. It achieves 85% efficiency at high and low line, and measures 1in x 3in on a 2 layer board.

Features

Universal input, 85VAC to 265VACAchieves over 85% efficiency at low and high lineOptional, isolated-disable circuit availablePrimary side regulation allows for simple design2-layer board, 1 oz copper, measuring 1in x 3in

Typical applications

  • TV and monitor power supplies
  • Standby and auxiliary power supplies
  • Adapters and chargers for smart phones, tablets, and other consumer electronics
  • SMPS for home appliances and industrial automation

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(mA)
Size
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 85 - 265 V (AC), 12 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 112 V
Output Current 11 A
Auxiliary Voltage12 V
Switching Frequency 70
Turns Ratio6:1:1 
Saturation Current925 mA
SizeEE16/8/5 
Inductance500 µH
Insulation Test Voltage3000 V (AC)
Length20.32 mm
Width24.38 mm
Height16 mm
MountTHT 
Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SizeXS 
Rated Current0.9 A
Inductance11000 µH
DC Resistance430 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length14 mm
Width7.5 mm
Height16 mm
MountTHT 
Check availability
SPECWE-FI Leaded Toroidal Line Choke, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.9 A
Inductance360 µH
DC Resistance450 mΩ
Length13.5 mm
Width7.3 mm
MountTHT 
Check availability