IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28730 | Demoboard PMP20634

12V/12W PSR Flyback Reference Design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 1 A
IC revisionA

Description

The PMP20634 reference design is an isolated DCM flyback design that takes a universal line input 85VAC to 265VAC, and produces a 12V ouput capable of 12W loading. The design uses the UCC28730 controller that achieves ultra-low standby power at no load. It achieves 85% efficiency at high and low line, and measures 1in x 3in on a 2 layer board

Features

Remark: Schematic BOM and Test-Results are added.

FeaturesUniversal input, 85VAC to 265VACAchieves over 85% efficiency at low and high lineOptional, isolated-disable circuit availablePrimary side regulation allows for simple design2-layer board, 1 oz copper, measuring 1in x 3in

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(mA)
Size
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 85 - 265 V (AC), 12 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 112 V
Output Current 11 A
Auxiliary Voltage12 V
Switching Frequency 70
Turns Ratio6:1:1 
Saturation Current925 mA
SizeEE16/8/5 
–
Inductance500 µH
–
–
Insulation Test Voltage3000 V (AC)
–
Length20.32 mm
Width24.38 mm
Height16 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
SizeXS 
Rated Current2 A
Inductance1000 µH
DC Resistance45 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability