IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28730 | Demoboard PMP10974

Universal AC Input 5V/10A/50W PSR Flyback Power Supply With Over 89% Avg Efficiency Reference Design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 15 V / 2.4 A
IC revisionA

Description

PMP10974 is a quasi-resonant Flyback power suppy based on the UCC28730 primary side regulation (PSR) controller. The elimination of optocoupler using PSR topology promises higher reliability and lower system cost. The design achieves less than 40mW standby power losses and over 89% average efficiency. The design also features UCC2463x synchronous rectification controller.

Features

  • 85VAC to 265VAC, 50/60Hz input 5V/10A/50W output
  • Over 89% average 4-point efficiency
  • Over 85% efficiency at 10% load (5W)
  • Less than 40mW standby power losses
  • Protected against output short-circuits

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
n
∫Udt(µVs)
CWW 1(pF)
LS(µH)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 1.5 A, 4 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1.5 A
Inductance4 mH
DC Resistance140 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15.8 mm
Width7.8 mm
Height18 mm
MountTHT 
–
–
–
–
SizeXS 
–Check availability
SPECWE-GDTI Gate-Drive-Transformer, –, 0.75 mH
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Inductance0.75 mH
–
Rated Voltage80 V (AC)
Insulation Test Voltage2500 V (AC)
–
Length10.5 mm
Width10.5 mm
Height11 mm
MountSMT 
Turns Ratio1:1 
Voltage-µSecond102 µVs
Interwinding Capacitance11 pF
Leakage Inductance4 µH
SizeEP7 
–Check availability