IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28722DBVR | Demoboard PMP10218

Low-Cost CVCC Flyback Controller With Primary-Side Regulation for Bipolar Power Device

Overview

TopologyFlyback Converter
Input voltage138-265 V
Output 13.5 V / 0.12 A
IC revisionB

Description

The UCC28722 flyback power supply controller provides isolated-output constant-voltage (CV) and constant-current (CC) output regulation without the use of an optical coupler. The device processes information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.Dynamically-controlled operating states and a tailored modulation profile support high-efficiency operation at all load levels without sacrificing output transient response.

Features

< 50-mW No-Load PowerPrimary-Side Regulation (PSR) Eliminates Opto-CouplerDynamic BJT Drive± 5% Voltage and Current Regulation Across Lineand Load80-kHz Maximum Switching Frequency EnablesHigh-Power Density Charger DesignsQuasi-Resonant Valley-Switching Operation forHighest Overall EfficiencyWide VDD Range Allows Small Bias CapacitorOutput Overvoltage, Low-Line, and OvercurrentProtection FunctionsProgrammable Cable CompensationSOT23-6 Package

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1500 µH, 0.19 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1500 µH
Rated Current0.19 A
Saturation Current @ 10%0.22 A
DC Resistance8 Ω
Self Resonant Frequency1.8 MHz
VersionHeat Shrinking Tube 
–Check availability
750315727
SPECTransformer, 4000 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance4000 µH
–
–
–
–
–
–Check availability