IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28722DBV | Demoboard PMP10397

Ultra-wide Input range, Dual Output, Offline AC/DC Bias Supply with PSR control and BJT switch

Overview

TopologyFlyback Converter
Input voltage85-528 V
Output 15 V / 0.3 A
Output 215 V / 0.1 A
IC revisionA

Description

This design uses low cost primary side regulation (PSR) IC UCC28722 with a bipolar transistor for ultra-wide input range applications (85VAC to 528VAC). Two outputs with separated grounds, 5V/0.3A and 16.5V/0.1A are generated.

Features

  • Ultra-wide AC input range: 85VAC-528VAC
  • Dual Output with separated grounds, 5V/0.3A and 16.5V/0.1A
  • 3W Maximum output power rating at efficiency of 63.6% at 85Vac, 61.7% at 528Vac
  • Low cost, 800V bipolar transistor as primary switch for Flyback converter
  • Total 18% output cross-regulation on 5V rail, from no load to full-load
  • Total 13% output cross-regulation on 15V rail, from no load to full-load

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 100 µH, 0.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current0.8 A
Saturation Current @ 10%0.8 A
DC Resistance0.65 Ω
Self Resonant Frequency7.1 MHz
VersionHeat Shrinking Tube 
–Check availability