IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28722 | Demoboard TIDA-00628

Low-Cost CVCC Flyback Controller With Primary-Side Regulation for Bipolar Power Device

Overview

TopologyFlyback Converter
Input voltage85-440 V
Output 115 V / 0.5 A
IC revisionB

Description

http://www.ti.com/tool/TIDA-00628TIDA-00628 is a 15V/6.5W non-isolated, single output, AC/DC Flyback power supply that is capable of operating from wide input voltage ranging from 85Vac to 440Vac. This design demonstrates 2 key features (1) the elimination of snubber components enabled by use of a high-voltage bipolar transistor and (2) simplified transformer design with no need for an auxilliary winding. Low system parts count and built in advanced protection features result in a cost-effective solution for electricity meters and industrial designs.

Features

Input voltage up to 440Vrms, 15V/6.5W outputNo snubber - reduces BoM count and PCB areaBJT switch to reduce system costNon Isolated output allows simplified transformer with no auxilliary windingTypical efficiency of 80% at 230V, 6.5WCompliant with Conducted Emissions: CISPR 22, Class B

Typical applications

  • Bias supplies in 3 phase systems
  • Industrial power supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.42 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.42 A
Saturation Current @ 10%0.69 A
DC Resistance2.5 Ω
Self Resonant Frequency1.6 MHz
VersionStandard 
–Check availability
750315761
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–Check availability