IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28722 | Demoboard PMP4387

AC in, 12V0.5A and 5V50mA dual-rail output for appliances power supply

Overview

TopologyFlyback Converter
Input voltage85-264 V
Output 112 V / 0.5 A

Description

The PMP4387 is a low cost single side PCB board solution for AC in, 12V0.5A and 5V50mA dual-rail output on board design. By using primary side regulation (PSR) mode chip UCC28722 which drives bipolar power device, typical efficiency as high as 86.4% @230Vac full load is achieved. The overall size is limited in 43mmx28mmx16mm.

Typical applications

  • Bean machine

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 470 µH, 0.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.35 A
Saturation Current @ 10%0.4 A
DC Resistance2.4 Ω
Self Resonant Frequency3.4 MHz
VersionHeat Shrinking Tube 
–Check availability
750342104
SPECTransformer, 1350 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance1350 µH
–
–
–
–
–
–Check availability