IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28722 | Demoboard PMP4387.1

AC in, 12V0.5A and 5V50mA dual-rail output for appliances power supply

Overview

TopologyFlyback Converter
Input voltage85-264 V
Output 112 V / 0.5 A
IC revisionA

Description

The PMP4387 is a low cost single side PCB board solution for AC in, 12V0.5A and 5V50mA dual-rail output on board design. By using primary side regulation (PSR) mode chip UCC28722 which drives bipolar power device, typical efficiency as high as 86.4% @230Vac full load is achieved. The overall size is limited in 43mmx28mmx16mm.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 470 µH, 0.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.35 A
Saturation Current @ 10%0.4 A
DC Resistance2.4 Ω
Self Resonant Frequency3.4 MHz
VersionHeat Shrinking Tube 
–Check availability
750341914
SPECTransformer, 1470 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance1470 µH
–
–
–
–
–
–Check availability