IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28722

Overview

TopologyFlyback Converter
IC revision00

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT(A)
fres(MHz)
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD2 SMT Power Inductor, 0.86 A, 10 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current0.86 A
Self Resonant Frequency10 MHz
Rated Current0.64 A
Inductance68 µH
DC Resistance0.46 Ω
–
–
MaterialNiZn 
Length5.2 mm
Width5.8 mm
Height4.5 mm
MountSMT 
–Check availability
SPECWE-TFC Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Current0.45 A
Inductance10000 µH
DC Resistance1.65 Ω
Rated Voltage300 V (AC)
Insulation Test Voltage2500 V (AC)
MaterialMnZn 
Length17 mm
Width11.5 mm
Height17 mm
MountTHT 
–Check availability
750317031
SPECTransformer, 0.36 A, –
Simu­lation
Availability
–
Downloads4 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Saturation Current0.36 A
–
–
Inductance1700 µH
–
–
Insulation Test Voltage3000 V (AC)
–
Length20.6 mm
Width24.38 mm
Height16 mm
MountTHT 
–Check availability