IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28722

Constant-Voltage, Constant-Current Controller With Primary-Side Regulation, BJT Drive

Overview

TopologyBuck Converter
Input voltage80-500 V
Switching frequency72-89 kHz
Output 110 V / 0.2 A
Output 23.3 V / 0 A
IC revisionB

Description

The UCC28722 flyback power supply controller provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The device processes information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.

Dynamically-controlled operating states and a tailored modulation profile support high efficiency operation at all load levels without sacrificing output transient response.

Control algorithms in the UCC28722 allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a bipolar transistor power switch, enabling lower cost converter design. Discontinuous conduction mode (DCM) with valley switching reduces switching losses while modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The controller has a maximum switching frequency of 80 kHz and always maintains control of the peak-primary current in the transformer. Output over voltage and overcurrent as well as input undervoltage protection features help keep primary and secondary component stresses in check. The UCC28722 also allows compensation for voltage drop in the cable to be programmed with an external resistor.

Features

< 50-mW No-Load Power

  • Primary-Side Regulation (PSR) Eliminates Opto-Coupler
  • Dynamic BJT Drive
  • ±5% Voltage and Current Regulation Across Line and Load
  • 80-kHz Maximum Switching Frequency Enables High-Power Density Charger Designs
  • Quasi-Resonant Valley-Switching Operation for Highest Overall Efficiency
  • Wide VDD Range Allows Small Bias Capacitor
  • Output Overvoltage, Low-Line, and Overcurrent Protection Functions
  • Programmable Cable Compensation
  • SOT23-6 Package

Typical applications

  • Standby Supply for TV and Desktop
  • Tablet computers
  • Smart phones
  • USB-Compliant Adapters and Chargers for Consumer Electronics
  • White Goods
  • Cameras

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 4700 µH, 0.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4700 µH
Rated Current0.15 A
Saturation Current @ 10%0.19 A
DC Resistance25 Ω
Self Resonant Frequency1.3 MHz
VersionHeat Shrinking Tube 
–Check availability