IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28720 | Demoboard UCC28720EVM-212

UCC28720EVM-212 5W Evaluation Module for USB off-line adapter

Overview

TopologyFlyback Converter
Input voltage100-240 V
Switching frequency80 kHz
Output 15 V / 1 A
IC revisionA

Description

The UCC28720EVM-212 is a 5W evaluation module for evaluating an off line adapter for USB applications. It is intended for evaluation purposes and is not intended to be an end product. The UCC28720EVM-212 converters 100V to 240V RMS input voltage down to 5V DC, with a 1A current limit for USB adapter applications.

Features

Features<10mW no load powerPrimary Side Regulation (PSR) eliminates opto-coupler+/- 5% Voltage & Current RegulationQuasi-resonant valley switching operation for highest overall efficiencyWide VDD range (35V) allows small bias capacitorDrive Output for low cost BipolarProtection Functions: Over Voltage, Low Line, Over Current

Typical applications

  • White Goods
  • USB-Compliant Adapters and Chargers for 80 kHz and always maintains control of the peakConsumer Electronic
  • Standby Supply for TV and Desktop

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(mH)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(mA)
VT(V (AC))
Size
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 85 - 265 V (AC), 5 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 15 V
Output Current 11 A
Auxiliary Voltage15 V
Inductance1.5 mH
Switching Frequency 70
Turns Ratio15.42:1:3.14 
Saturation Current425 mA
Insulation Test Voltage4000 V (AC)
SizeEP13 
MountTHT 
Length22.2 mm
Width25 mm
Height16 mm
–Check availability