IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28720 | Demoboard PMP4372

High Efficiency 5V@1.5A Adapter (meets DOE-VI standard) using BJT Solution

Overview

TopologyFlyback Converter
Input voltage85-264 V
Output 15 V / 1.5 A
IC revisionA

Description

This reference design demostrates a low cost single PCB board solution for 5V1.5A adapter. By using primary side regulation (PSR) mode chip UCC28720 which drives bipolar power device, average efficiency >80% @230Vac is achieved. Output ripple <80mV, and Vo(min) >4.32V with 0~0.5A load transient. The overall size is limited in 43mm(L)X28mm(W)x16mm(H) and no load power is less than 20mW.

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 470 µH, 0.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current0.35 A
Saturation Current @ 10%0.4 A
DC Resistance2.4 Ω
Self Resonant Frequency3.4 MHz
VersionHeat Shrinking Tube 
–Check availability
750341914
SPECTransformer, 1470 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance1470 µH
–
–
–
–
–
–Check availability