IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28720

Constant-Voltage, Constant-Current Controller With Primary-Side Regulation

Overview

TopologyFlyback Converter
Input voltage90-256 V
Switching frequency74-87 kHz
Output 15 V / 1 A
IC revisionB

Description

The UCC28720 flyback power supply controller provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.

An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.

Control algorithms in the UCC28720 allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a bipolar transistor power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The controller has a maximum switching frequency of 80 kHz and always maintains control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28720 allows compensation for voltage drop in the cable to be programmed with an external resistor

Features

  • < 10-mW No-Load Power
  • Primary-Side Regulation (PSR) Eliminates Opto-Coupler
  • ±5% Voltage and Current Regulation Across Line and Load
  • 700-V Start-Up Switch
  • 80-kHz Maximum Switching Frequency Enables High-Power Density Charger Designs
  • Quasi-Resonant Valley-Switching Operation for Highest Overall Efficiency
  • Wide VDD Range Allows Small Bias Capacitor
  • Dynamic BJT Drive
  • Overvoltage, Low-Line, and Overcurrent Protection Functions
  • Programmable Cable Compensation
  • SOIC-7 Package

Remarks

  • L1=470uH page no-4

Typical applications

  • White Goods
  • USB-Compliant Adapters and Chargers forConsumer Electronics
  • Standby Supply for TV and Desktop
  • Tablet computers
  • Cameras
  • Smart phones

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(mH)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(mA)
VT(V (AC))
Size
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 85 - 265 V (AC), 5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 15 V
Output Current 11 A
Auxiliary Voltage15 V
Inductance1.5 mH
Switching Frequency 70
Turns Ratio15.42:1:3.14 
Saturation Current425 mA
Insulation Test Voltage4000 V (AC)
SizeEP13 
MountTHT 
Length22.2 mm
Width25 mm
Height16 mm
Check availability