IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28713 | Demoboard PMP4432

5.3V 2A Mobile Phone Charger Reference Design

Overview

TopologyFlyback Converter
Input voltage85-264 V
Output 15.3 V / 2 A
IC revisionA

Description

PMP4432 is fully verified 5V2A adapter solution which passes EMI test. The primary side regulator UCC28713 is used in the primary side with diode rectifier in the secondary side. The solution achieves high efficiency and meets DOE-6 standard requirement. The overall form factor is limited in 37mmx31mmx15mm. No load power <30mW over range.

Features

  • High efficiency meets DOE-6 standard
  • Low standby power with integrated start up FET
  • Primary side regulation with diode rectifier
  • Precise CC&CV control
  • Cable compensation
  • Meet EMC and Safety certification

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 220 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.5 A
Saturation Current @ 10%0.57 A
DC Resistance1.2 Ω
Self Resonant Frequency4.8 MHz
VersionHeat Shrinking Tube 
–Check availability
750342752
SPECPower Transformer, 515 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
Inductance515 µH
–
–
–
–
–
–Check availability
750341984
SPECOffline Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
–
–
–
–
–
–
–Check availability