IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28711 | Demoboard TIDA-00315

100/200Vac Input, 30W Isolated Power Supply Reference Design for Servo Drives

Overview

TopologyFlyback Converter
Input voltage40-320 V
Output 124 V
Output 216 V
IC revisionA

Description

This reference design provides isolated 24Vdc, 16Vdc (x3) and 6V outputs to power the control electronics, IGBT module and fan for 100Vac/200Vac input servo drives. The power supply can be either powered directly from a single or 3- phase AC mains or can be powered from the DC link voltage. This reference design uses primary-side regulation, quasi-resonant flyback topology and is rated for 30W output. The line and load regulation of the power supply is designed to be within 5%. The power supply is designed to meet the clearance, creepage and isolation test voltages as per IEC61800-5 requirements

Features

Remarks- BOM & Schematic is added EVM pdf

30W isolated main power supply for servo drivesCan operate with DC Link (450Vdc max) or AC input (200VAC)Load and line Regulation: 5%Input UV/OV, Output overload & SC protectionProtection against loss of feedbackLower system cost solution using UCC28711 through primary side regulation, eliminating feedback loopQuasi-Resonant mode controller improves EMIOperating temp range: -10ºC to 65ºCDesigned to comply with IEC 61800-5

Typical applications

  • Servo Drives
  • Variable Speed AC/DC Drives
  • Industrial Inverters and Solar Inverters
  • UPS Systems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
ISAT,10%(A)
Version
VIN
VOut1(V)
IOut1(mA)
VOut2(V)
IOut2(mA)
VOut3(V)
IOut3(mA)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
VT(V (AC))
Size
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 4.7 µH, 4.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current4.2 A
Saturation Current3.7 A
DC Resistance0.03 Ω
Self Resonant Frequency40 MHz
MountTHT 
Saturation Current @ 10%3.7 A
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
–
–
–
Size5075 
Length6 mm
Width6 mm
Height8.5 mm
–Check availability
SPECWE-TIS Radial Leaded Wire Wound Inductor, 10 µH, 5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current5 A
Saturation Current6.6 A
DC Resistance0.026 Ω
Self Resonant Frequency46 MHz
MountTHT 
Saturation Current @ 10%6.6 A
–
–
–
–
–
–
–
–
–
–
–
–
Size1111 
Length11 mm
Width11 mm
Height11.5 mm
–Check availability
SPECWE-OLTI Offline Flyback Transformers, 150 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance150 µH
–
Saturation Current2.78 A
–
–
MountTHT 
–
–
Input Voltage 43 - 318 V (AC)
Output Voltage 124 V
Output Current 11000 mA
Output Voltage 215 V
Output Current 265 mA
Output Voltage 315 V
Output Current 365 mA
Auxiliary Voltage15 V
Switching Frequency 75
Turns Ratio3.75:1.5:1:1:1:1 
Insulation Test Voltage1250 V (AC)
SizeEE25/13/7 
Length27.05 mm
Width32.25 mm
Height22.86 mm
–Check availability
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1000 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.5 A
Saturation Current0.55 A
DC Resistance2.08 Ω
Self Resonant Frequency1.8 MHz
MountTHT 
Saturation Current @ 10%0.55 A
VersionStandard 
–
–
–
–
–
–
–
–
–
–
–
Size8095 
Length7.8 mm
Width7.8 mm
Height9.5 mm
–Check availability