IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28711

UCC2871x Constant-Voltage, Constant-Current Controller With Primary-Side Regulation

Overview

TopologyFlyback Converter
Input voltage90-256 V
Switching frequency92-106 kHz
Output 15 V / 1 A
IC revisionB

Description

The UCC2871x family of flyback power supply controllers provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.

An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.

Control algorithms in the UCC28710 family allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.

The controllers have a maximum switching frequency of 100 kHz and always maintain control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28710, UCC28714 and UCC28715 allow the cable compensation to be programmed. The UCC28711, UCC28712 and UCC28713 devices allow remote temperature sensing using a negative temperature coefficient (NTC) resistor while providing fixed cable-compensation levels.

Features

  • < 10-mW No-Load Power
  • Primary-Side Regulation (PSR) Eliminates Opto- Coupler
  • ±5% Voltage and Current Regulation Across Line and Load
  • 700-V Start-Up Switch
  • 100-kHz Maximum Switching Frequency Enables High-Power Density Charger Designs
  • Quasi-Resonant Valley-Switching Operation for Highest Overall Efficiency
  • Frequency Jitter to Ease EMI Compliance
  • Wide VDD Range Allows Small Bias Capacitor
  • Clamped Gate-Drive Output for MOSFET
  • Overvoltage, Low-Line, and Overcurrent Protection Functions
  • Programmable Cable Compensation (UCC28710, UCC28714 and UCC28715)
  • NTC Resistor Interface (UCC28711, UCC28712 and UCC28713) with Fixed Cable Compensation Options
  • SOIC-7 Package

Typical applications

  • Cameras
  • USB-Compliant Adapters and Chargers for Consumer Electronics
  • Standby Supply for TV and Desktop
  • Smart Phones
  • Tablet Computers
  • White Goods

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(mH)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(mA)
VT(V (AC))
Size
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 85 - 265 V (AC), 5 V
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 15 V
Output Current 11 A
Auxiliary Voltage15 V
Inductance1.05 mH
Switching Frequency 120
Turns Ratio14.16:1:3.17 
Saturation Current500 mA
Insulation Test Voltage4000 V (AC)
SizeEP13 
MountTHT 
Length14.22 mm
Width14.22 mm
Height12.7 mm
Check availability