IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28710 | Demoboard PMP10168

Universal AC Input, Dual 12V, 5V Output PSR Quasi-Resonant Flyback Converter Reference Design

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 0.35 A
IC revisionA

Description

The PMP10168 reference design uses the UCC28710 primary-side regulated quasi-resonant fly back controller to generate a 12V and a 5V output from an universal AC input. It is a low cost solution because no opt-o coupler is needed to regulate the output voltages.

Features

  • 5V output referenced to primary side, 12V output referenced to 2ndary side (isolated)
  • 12W output power
  • Peak efficiency of 82%
  • No Need For an Op-to coupler
  • Fully built and tested design
  • Board dimensions: 72mm x 38mm

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
7508111329
SPECOffline Transformer, 400 µH, –
Simu­lation
Availability
Downloads4 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
Inductance400 µH
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.33 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.33 A
Saturation Current @ 10%0.6 A
DC Resistance3.4 Ω
Self Resonant Frequency2.2 MHz
VersionHeat Shrinking Tube 
Check availability