IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28704 | Demoboard TIDA-01503

20-W, 100- to 425-V DC, 85% Efficient, Multi-Output, Auxiliary Power Supply Reference Design

Overview

TopologyFlyback Converter
Input voltage100-425 V
Switching frequency85 kHz
Output 115 V / 0.25 A
IC revision001

Description

This 20-W multiple output, auxiliary power reference design supports AC/DC industrial power supplies with a wide input voltage range (100-425 VDC). The design achieves a peak efficiency of 85% by using discontinuous conduction mode (DCM) valley-switching of TI’s UCC28704 flyback controller with primary side regulation. The compact design uses a minimum number of components to help protect the system, including output overcurrent and output short circuit. The hardware is tested to meet Conducted Emission norm EN55022 Class A using an external EMI filter.

Features

Remark: BOM and Test result are added.

FeaturesPeak power conversion efficiency of >85% at 400VDC full loadDesigned for wide operating input voltage range from 100- to 425-V DCDelivers full power of 20 W over the entire operating voltage rangeConfigurable outputs: 15V (primary referred), 5V & 15V (isolated)Low stand-by power of <100mWCompact form-factor to achieve high power density solutions: 40mm × 40mm

Typical applications

  • Auxiliary Power for AC/DC, Server Power Supply
  • Telecom Rectifiers
  • UPS and Industrial Power Supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
Vaux(V)
L(µH)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
VT(V (AC))
Size
Mount
L(mm)
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 71 - 301 V (AC), 15 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 71 - 301 V (AC)
Output Voltage 115 V
Output Current 10.25 A
Output Voltage 25 V
Output Current 23 A
Auxiliary Voltage15 V
Inductance500 µH
Switching Frequency 85
Turns Ratio8:1.75:1:2.75 
Saturation Current6 A
Insulation Test Voltage3000 V (AC)
SizeEE20/10/6 
MountTHT 
Length22.2 mm
Width25.8 mm
Height16 mm
–Check availability