IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28703 | Demoboard PMP4450

Universal AC Input 10.6W/5V Adapter for Charger Applications, Compliant with EC CoC V5 (Tier2) Norms

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 15 V / 2 A
IC revisionB

Description

This 5V2A charger solution is fully tested and passes EMI and EMC (CE) requirements. It implements a high efficiency primary side controller UCC28703. This design meet COC V5 Tier2 specification and measures 47mmX34mmX15mm and has been thermally characterized. A low cost EE16C general transformer is used.

Features

  • Fully tested to comply with EMC(CE) requirement
  • <75mW standby power at 115Vac and 230Vac
  • High 4-point average efficiency above 80%, 76.95% efficiency at 10% load (meet COC V5 Tier2)
  • Good thermal performance with low component count
  • Small form factor: 47mm x 34mm x 15mm
  • Fast start up (<1.1S) with low inrush current (<2.2A)

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 220 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.5 A
Saturation Current @ 10%0.57 A
DC Resistance1.2 Ω
Self Resonant Frequency4.8 MHz
VersionHeat Shrinking Tube 
–Check availability
750342646
SPECFlyback Transformer, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–
–
–
–
–
–
–Check availability