IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28701 | Demoboard TIDA-00182

Reinforced Isolated IGBT Gate Drive Flyback Power Supply with 8 Outputs Reference Design

Overview

TopologyFlyback Converter
Input voltage24 V
IC revisionE2

Description

This reference design provides reinforced isolated positive and negative voltage rails required for Insulated Gate Bipolar Transistor (IGBT) gate drivers from a single 24-volt DC input supply. Utilizing a flyback isolated control topology, this reference design provides isolation compliant to IEC61800-5, and generates power rails for all three arms of the 3-phase inverter from a single transformer. The output power is currently set at 2W/IGBT but can be scaled up for higher power IGBTs by changing the transformer design.

Features

  • Isolated power supply supporting 6 IGBT gate drivers for 3 arms of inverter (Each arm in Half-Bridge Configuration)
  • Operates with pre-regulated 24V
  • Two reinforced, low-ripple (<200mV) outputs for each IGBT driver: +16V (x2) & -8V (x2)
  • Output power: 2W per IGBT and scalable to support higher power IGBTs
  • Output capacitors rated to support up to 6A peak gate drive current
  • Option to shut down the power supply to facilitate Safe Torque Off (STO) feature
  • Designed to comply with IEC61800-5

Typical applications

  • IGBT-Based HVDC Systems
  • Servo Drives
  • Industrial and Solar Inverters
  • UPS Systems
  • Variable Speed AC/DC Drives

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750342424
SPECTransformer
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–Check availability