IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28700DBV | Demoboard PMP10415

300VDC-800VDC Input, 54W 4 Channel Outputs, PSR Flyback with SiC-FET Reference Design

Overview

TopologyFlyback Converter
Input voltage300-800 V
Output 125 V

Description

This design uses low cost primary side regulation (PSR) IC UCC28700 with a SiC-FET for 300VDC-800VDC input range. Four outputs with separated grounds, 25V/19W, 25V/17W, 25V/10.1W, and 25V/8W are generated.

Features

High voltage DC input: 300VDC-800VACFour outputs with separated grounds, 25V/19W, 25V/17W, 25V/10.1W, and 25V/8W54W Maximum output power rating at efficiency of 88.3% at 300VDC, 87.5% at 800VDC

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750315047
SPECFlyback Transformer
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–Check availability