IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28700 | Demoboard PMP30428

Overview

TopologyFlyback Converter
Input voltage85-400 V
Output 112 V / 1.1 A

Description

85-VAC - 400-VAC input multiple output flyback reference designThis offline flyback reference design uses the UCC28700 controller to generate 2 isolated outputs (12 V at 1.2 A, -3.3 V at 10 mA) from an AC input (85 VAC - 400 VAC). The controller provides accurate voltage and current regulation with primary-side feedback, eliminating the need for opto-coupler feedback circuits. The valley-switching technique reduces switching losses and keeps the efficiency high.

Features

85 VAC - 400 VAC input to 2 isolated outputsValley-switching operation for high overall efficiencyPrimary-side regulation eleminates opto-couplerPrecise control of output voltage and current

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
ISAT,10%(A)
fres(MHz)
Version
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(mA)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
Size
IR(A)
L(µH)
RDC max.(Ω)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 0.57 A, 4.8 MHz
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Saturation Current @ 10%0.57 A
Self Resonant Frequency4.8 MHz
VersionHeat Shrinking Tube 
–
–
–
–
–
–
–
–
Saturation Current0.5 A
Size5075 
Rated Current0.5 A
Inductance220 µH
DC Resistance1.2 Ω
–
–
–
Length6 mm
Width6 mm
Height8.5 mm
MountTHT 
–Check availability
SPECWE-TFC Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
SizeUU 9.8 V 
Rated Current0.45 A
Inductance10000 µH
DC Resistance1.65 Ω
Rated Voltage300 V (AC)
Insulation Test Voltage2500 V (AC)
MaterialMnZn 
Length17 mm
Width11.5 mm
Height17 mm
MountTHT 
–Check availability
SPECWE-OLTI Offline Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Input Voltage 85 - 400 V (AC)
Output Voltage 112 V
Output Current 11.1 A
Output Voltage 24 V
Output Current 210 mA
Auxiliary Voltage25 V
Switching Frequency 100
Turns Ratio21:3:1:6 
Saturation Current1.5 A
SizeEE20/10/6 
–
Inductance600 µH
–
–
Insulation Test Voltage4800 V (AC)
–
Length21.5 mm
Width25 mm
Height16 mm
MountTHT 
–Check availability