IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28700 | Demoboard PMP10200

Ultra-Wide Input Voltage Range PSR Flyback Converter Reference Design

Overview

TopologyFlyback Converter
Input voltage25-520 V
Output 128 V / 0.71 A
IC revisionB

Description

The PMP10200 reference design uses the UCC28700 primary-side regulated quasi-resonant flyback controller to generate a 28V output from an DC input. The input voltage range is between 25VDC and 520VDC. It is a low cost solution because no optocoupler is needed to regulate the output voltage.

Features

  • Quasi-Resonant Flyback Topology
  • Ultra-Wide Input Voltage Range
  • High Efficiency
  • No Need For an Optocoupler
  • This reference design was built and tested and the test report is included

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FLYTI Flyback Transformers, 25 - 520 V (DC), 24 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 25 - 520 V (DC)
Output Voltage 124 V
Output Current 11.25 A
Auxiliary Voltage24 V
Inductance100 µH
Turns Ratio2:1:1 
Saturation Current4.8 A
Leakage Inductance1.4 µH
Insulation Test Voltage1772 V (AC)
SizeEFD25 
–Check availability