IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28633 | Demoboard PMP30092.1

160W Primary-Side Regulated Flyback Using UCC28633 Reference Design

Overview

TopologyFlyback Converter
Input voltage85-264 V
Switching frequency1-120 kHz
Output 127 V / 6 A
IC revisionB

Description

The PMP30092 reference design uses the UCC28633 high power flyback converter to generate an isolated output (27V @ 6A). The UCC28633 operates in both CCM (continuous conduction mode) and DCM (discontinuous conduction mode). Primary side regulation eliminates the need for an opto-coupler and reduces the total component count. The secondary side wake-up controller UCC24650 enables excellent load transient performance and low standby power.

Features

Wide AC input range (85VAC - 264VAC)Low standby powerExcellent transient performanceTest report available

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
Size
IR(A)
L(µH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 85 - 265 V (AC), 27 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 85 - 265 V (AC)
Output Voltage 127 V
Output Current 16 A
Auxiliary Voltage12 V
Switching Frequency 120
Turns Ratio4:1:0.5 
Saturation Current7.5 A
SizeERL35 
–
Inductance250 µH
–
–
Insulation Test Voltage3600 V (AC)
–
Length36.5 mm
Width44 mm
Height28.5 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
SizeM 
Rated Current6 A
Inductance1000 µH
DC Resistance13 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length25 mm
Width17 mm
Height26.5 mm
MountTHT 
–Check availability