IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28630D | Demoboard PMP10912

PSR Flyback Reference Design for 120V+/-15% AC Input and 24V/6A Output

Overview

TopologyFlyback Converter
Input voltage102-138 V
Output 124 V / 6 A
IC revisionA

Description

The PMP10912 reference design uses the UCC28630 primary-side regulated controller on a two-switch flyback controller to generate a 24V/6A output from 120VAC input with safety isolation rated transformer. Over 87% efficiency is achieved at full load in this design

Features

Remarks- Schematics and BOM pdf is added with EVM and schematic Diagram pdf

120V+/-15% AC Input and 24V/6A OutputPSR controller on a two-switch Flyback topologyOver 87% efficiency at full loadTest report is available

Typical applications

  • Industrial AC-DC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
Mount
L(mm)
W(mm)
H(mm)
n
L(µH)
∫Udt(µVs)
VT(V (AC))
CWW 1(pF)
LS(µH)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-OLTI Offline Flyback Transformers, 200 - 265 V (AC), 24 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 200 - 265 V (AC)
Output Voltage 124 V
Output Current 110 A
Auxiliary Voltage12 V
Switching Frequency 60
Turns Ratio4.5:1:0.5 
Saturation Current15 A
MountTHT 
Length49 mm
Width41.9 mm
Height31.75 mm
Turns Ratio4.5:1:0.5 
Inductance200 µH
–
Insulation Test Voltage3000 V (AC)
–
Leakage Inductance12 µH
SizeETD39 
–Check availability
SPECWE-GDTI Gate-Drive-Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
MountSMT 
Length10.5 mm
Width10.5 mm
Height11 mm
Turns Ratio1:1 
Inductance750 µH
Voltage-µSecond102 µVs
Insulation Test Voltage2500 V (AC)
Interwinding Capacitance11 pF
Leakage Inductance4 µH
SizeEP7 
–Check availability