IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28610

GREEN-MODE FLYBACK CONTROLLER

Overview

TopologyOther Topology
Switching frequency26.3-140.4 kHz
IC revisionG

Description

The UCC28610 brings a new level of performance and reliability to the AC and DC consumer power supply solution.

A PWM modulation algorithm varies both the switching frequency and primary current while maintaining discontinuous or transition mode operation over the entire operating range. Combined with a cascoded architecture, these innovations result in efficiency, reliability, and system cost improvements over a conventional flyback architecture.

The UCC28610 offers a predictable maximum power threshold and a timed response to an overload, allowing safe handling of surge power requirements. Overload fault response is user-programmed for retry or latch-off mode. Additional protection features include output overvoltage detection, programmable maximum on-time, and thermal shutdown.

Features

  • Cascoded Configuration Allows Fully Integrated Current ControlWithout External Sense Resistor
  • Fast Start Up With Low Standby Power Achieved by Cascode Configuration
  • Frequency and Peak Current Modulation for Optimum Efficiency Over Entire Operating Range
  • Green-Mode (GM) Burst Switching Packets Improve No-Load Efficiency
  • Advanced Overcurrent Protection Limits RMS Input and Output Currents
  • Thermal Shutdown
  • Timed Overload With Retry or Latch-Off Response
  • Programmable Opto-Less Output Over-Voltage Protection
  • Fast Latched Fault Recovery
  • 8-Pin SOIC Package and 8-Pin PDIP Lead-Free Packages

Remarks

Typical applications

  • Consumer Electronics (DVD Players, Set-Top Boxes, DTV, Gaming, Printers, etc.)
  • Offline Battery Chargers
  • Universal Input AC and DC Adapters, 12 W to 65 W
  • High Efficiency Housekeeping and Auxillary Power Supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VRMS(V)
VDC(V)
VBR(V)
IPeak(A)
Wmax(J)
PDiss(W)
VDE Approval
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-VD Disk Varistor, 300 V, 385 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VD Disk Varistor
AC Operating Voltage300 V
DC Operating Voltage385 V
(Reverse) Breakdown Voltage470 V
(Reverse) Peak Pulse Current1200 A
Energy Absorption35 J
Power Dissipation0.25 W
VDE ApprovalYes 
–Check availability