IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28600 | Demoboard PMP10150.1

Universal AC Input, Dual 12V, -8.5V Output Quasi-Resonant Flyback Converter Reference Design

Overview

TopologyOther Topology
IC revisionB

Description

The PMP10150 reference design uses the UCC28600 quasi-resonant flyback controller to generate a 12V and a -8.5V output from an universal AC input. An optocoupler is used to regulate the 12V output.

Features

Remark: BOM is added with Schematic pdf.

  • 8.5V output referenced to primary side, 12V output referenced to secondary side
  • 30W output power
  • Peak efficiency of 84%
  • Fully built and tested design
  • Board dimensions: 116mm x 65mm

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD4 SMT Power Inductor, 100 µH, 1.8 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current1.8 A
Saturation Current3.4 A
DC Resistance0.19 Ω
Self Resonant Frequency6 MHz
MountSMT 
–Check availability