IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28056 | Demoboard UCC28056EVM-296

6-pin high-performance CrM & DCM PFC controller

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Output 1390 V

Description

The purpose of the UCC28056BEVM-296 (EVM) is to aid in evaluation of the UCC28056X transition mode boost PFC converter. The EVM is a stand-alone PFC converter designed to operate with 85 to 265 VRMS,47 to 63 Hz, AC input and up to 165-W DC output from 90 VAC to 265 VAC and 140 W at 85 VAC. The EVM can be used as it is delivered without additional work to evaluate a transition mode boost PFC converter. This user’s guide provides basic evaluation instruction from a viewpoint of system operation of a stand-alone PFC boost power converter.

Features

  • Unified algorithm for working in critical mode (CRM) and discontinuous conduction mode (DCM) with a high power factor across the entire operating range
  • AC input voltage from 85 to 265 VRMS
  • AC line frequency from 47 to 63 Hz
  • Up to 165-W output power
  • High efficiency
  • TM, DCM control gives improved light-load efficiency
  • Burst mode for reduced standby consumption
  • Non-linear gain gives improved transient response
  • User-adjustable valley switching
  • Robust full-featured protection including over temperature protection, brown-out protection, output overvoltage, cycle-by-cycle overcurrent, and gross overcurrent protections
  • Test points to facilitate device and topology evaluation

Typical applications

  • e-bike chargers, power tools chargers
  • Gaming, set top box
  • digital TV
  • LED drivers and luminaries
  • Industrial and medical power supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMB Common Mode Power Line Choke, 3 A, 20 mH
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3 A
Inductance20 mH
DC Resistance160 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length30 mm
Width21 mm
Height35 mm
MountTHT 
Check availability
750317130
SPECPFC Inductor, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
Check availability