IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC27324D | Demoboard PMP10948

Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers

Overview

TopologyPower Factor Correction
IC revision00

Description

The UCC2732x and UCC3732x family of high-speed dual-MOSFET Drivers deliver large peak currents into capacitive loads. Three standard logic options are offered – dual-inverting, dual-noninverting, and one-inverting and one-noninverting driver. The thermally enhanced 8-pin PowerPAD MSOP package (DGN) drastically lowers the thermal resistance to improve long-term reliability. UCC2732x and UCC3732x is also offered in the standard SOIC-8 (D) or PDIP-8 (P) packages.Using a design that inherently minimizes shoot-through current, these drivers deliver 4 A of current where it is needed most at the Miller plateau region during the MOSFET switching transition. A unique BiPolar and MOSFET hybrid output stage in parallel also allows efficient current sourcing and sinking at low supply voltages.

Features

Industry-Standard Pin-OutHigh Current-Drive Capability of ±4 A at the Miller Plateau RegionEfficient Constant-Current Sourcing Even at Low Supply VoltagesTTL/CMOS Compatible Inputs Independent of Supply Voltage20-ns Typical Rise and 15-ns Typical Fall Times with 1.8-nF LoadTypical Propagation-Delay Times of 25 ns with Input Falling and 35 ns with Input Rising4.5-V to 15-V Supply VoltageSupply Current of 0.3 mADual Outputs are Paralleled for Higher Drive CurrentAvailable in Thermally Enhanced MSOP-PowerPAD™ PackageRated From –40°C to +125°CTrueDrive™ Output Architecture Using Bipolar and CMOS Transistors in Parallel

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 21 A, 5 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current21 A
Inductance5 mH
DC Resistance6.5 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length46.5 mm
Width27.5 mm
Height46 mm
MountTHT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, 23 A, 3 mH
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current23 A
Inductance3 mH
DC Resistance3 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length36 mm
Width23 mm
Height33 mm
MountTHT 
–Check availability
750315320
SPECPFC Inductor, –, –
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series PFC Inductor
–
–
–
–
–
–
–
–
–
–
–Check availability