IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC27211DPRR | Demoboard TIDA-01606 Gate driver

10kW 3-Phase 3-Level Grid Tie Inverter Reference Design for Solar String Inverter

Overview

TopologyBoost Converter
Input voltage15 V
Output 120 V / 4 A
IC revisionE4

Description

This verified reference design provides an overview on how to implement a three-level three-phase SiC based DC:AC grid-tie inverter stage.Higher switching frequency of 50KHz reduces the size of magnetics for the filter design and enables higher power density. The use of SiC MOSFETs with switching loss ensures higher DC bus voltages of up to 1000V and lower switching losses with a peak efficiency of 99 percent. This design is configurable to work as a two-level or three-level inverter.The system is controlled by a single C2000 microcontroller (MCU), TMS320F28379D, which generates PWM waveforms for all power electronic switching devices under all operating modes.

Features

  • Rated Nominal and Max Input Voltage at 800-V and 1000-V DC
  • Max 10-kW/10-kVA Output Power at 400-V AC 50- or 60-Hz Grid-Tie Connection
  • Operating Power Factor Range From 0.7 Lag to 0.7 Lead
  • High-Voltage (1200-V) SiC MOSFET-Based FullBridge Inverter for Peak Efficiency of 98.5%
  • Compact Output Filter by Switching Inverter at 50 kHz
  • <2% Output Current THD at Full Load
  • Isolated Driver ISO5852S With Reinforced Isolation for Driving High-Voltage SiC MOSFET and UCC5320S for Driving Middle Si IGBT
  • Isolated Current Sensing Using AMC1301 for Load Current Monitoring
  • TMS320F28379D Control Card for Digital Control

Typical applications

  • Power Supplies for Telecom, Datacom, and Merchant / Half-Bridge and Full-Bridge Converters / Push-Pull Converters / High-Voltage Synchronous-Buck Converters

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750343804
SPECTransformer
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability
750343805
SPECTransformer
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Check availability