Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 12 V |
Output 1 | 20.5 V |
IC revision | 001 |
This reference design is an open-loop LLC converter, which provides four 18-V and 2.5 V outputs and up to 2.4 W for onboard charger applications. UCC25800-Q1 is used as the controller. LLC topology allows the transformer to have significant leakage inductance, but a much smaller primary-secondary capacitance, which significantly reduces common-mode current injection through the bias transformer.
Small size open-loop LLCReinforce insulationCompact PCB size (55 mm * 45 mm)
Order Code | Datasheet | Downloads | Product series | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61900311121 | SPEC | 6 files | WR-WTB 2.54 mm Male Locking Header | 3 | 2.54 | Male | Vertical | THT | 3 | 250 | PCB | 20 | max. | 7.62 | Bag | ||
750345026 | SPEC | – | Gate Drive Transformer | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | |
---|---|---|
61900311121 | SPEC | |
750345026 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Packaging | Samples |
---|