Topology | Half-Bridge Converter symmetrical isolated |
Input voltage | 90-265 V |
Switching frequency | 600 kHz |
Output 1 | 385 V / 1 A |
IC revision | A |
This power supply reference design consists of a synchronous-rectification LLC isolated half-bridge associated to a CCM PFC stage. It needs 14V-primary (100mA max.) and 7V-secondary (50mA max.) as bias supply. Thanks to low-profile construction (20mm height), it can be employed in LCD screen applications, as well in high-efficiency and low dissipation cases thanks to efficiency values of 98% on PFC (high line) and 96% (97% peak) on LLC stage.
High efficiency on both stages: 96% (low line), 98% (high line) on PFC stage and 96.5% efficiency (at nominal 385Vin) on LLC stageA single thermal-shunt simplifies the interface with housingLow profile: 20mm, small form factor 142mm x 157mm
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744834433 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 8 files | WE-CMBH Common Mode Power Line Choke (Horizontal) | 5 | 3.3 | 37 | 250 | 1500 | MnZn | 32.5 | 28 | 17.3 | THT | |||
744834101 | SPEC | 8 files | WE-CMBH Common Mode Power Line Choke (Horizontal) | 10 | 1 | 12.5 | 250 | 1500 | MnZn | 32.5 | 28 | 17.3 | THT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
744834433 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | ||
744834101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | L (mH) | RDC max. (mΩ) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|