IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TS5A23157 | Demoboard LAUNCHXL-F28P65X

5-V, 2:1 (SPDT), 2-channel analog switch

Overview

TopologyOther Topology
Input voltage5 V
IC revisionA

Description

The TS5A23157 device is a dual single-pole double-throw (SPDT) analog switch designed to operate from 1.65 V to 5.5 V. This device can handle both digital and analog signals. Signals up to 5.5 V (peak) can be transmitted in either direction.

Features

  • Low ON-State Resistance (15 Ω at 125℃)
  • 125℃ Operation
  • Control Inputs are 5-V Tolerant
  • Specified Break-Before-Make Switching
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.8-V to 5.5-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
  • 2000-V Human-Body Model (A114-B, Class II)
  • 1000-V Charged-Device Model (C101)

Typical applications

  • Sample-and-Hold Circuits
  • Audio and Video Signal Routing, Communication Circuits
  • Battery-Powered Equipment

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–Check availability