| Topology | Buck Converter |
| Input voltage | 48 V |
| IC revision | e2 |
This reference design is a 1.1kW, high-density, 48V to 12V closed-loop bus converter based on a two-phase buck for enterprise computing. The design achieves approximately 98% peak efficiency. The design uses the LMG3100R017, one of TI's high-performance gallium nitride (GaN) power stage devices. The control circuitry uses the UCD3138A, a high-performance microcontroller in a 40-pin quad flat no-lead (QFN) package.FeaturesHigh power density with a high peak (about 98%+) and full load efficiencyTransformer-less regulated topologyLow bill of materials (BOM) costEasy to implement in a chip-down design in quarter brick form factor (36.8mm × 58.4mm × 18mm)12V–48V boost configurablePMBus® compatibleScalable design for higher power (2kW+): TIDA-050095
Order Code | Datasheet | Downloads | Status | Product series | Pins | Type | Mount | L(mm) | IR(A) | Working Voltage(V (AC)) | Operating Temperature | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WR-PHD Pin Header, 8, Straight | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWR-PHD Pin Header | Pins8 | TypeStraight | MountTHT | Length16 mm | Rated Current2 A | Working Voltage200 V (AC) | Operating Temperature -40 °C up to +105 °C |