IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPSF12C1-Q1 | Demoboard TPSF12C1EVM-FILTER

TPSF12C1 single-phase active EMI filter evaluation module

Overview

TopologyOther Topology

Description

The TPSF12C1EVM-FILTER single-phase active EMI complete filter evaluation module (EVM) is designed to conveniently evaluate the performance of the TPSF12C1 active filter IC. The EVM helps to improve the common-mode (CM) electromagnetic interference (EMI) signature in single-phase AC power systems by amplification of the effective Y-capacitance value. A higher effective Y-capacitance enables a reduction in CM choke size, weight and cost.

Features

Active EMI filter (AEF) for common-mode (CM) EMI reductionSuitable for single-phase AC systems up to 10 AWide VDD supply voltage range of 8 V to 16 V, nominally 12 VMOV input surge protection

Typical applications

  • Inverters and HVAC motor control
  • Isolated DC/DC for servers, AC/DC for telecom
  • On-board charger and isolated DC/DC for EVs

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 2.2 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance2.2 µF
Safety ClassX2 
Rate of Voltage Rise170 V/µs
Dissipation Factor0.1 %
Insulation Resistance4.55 GΩ
Pitch22.5 mm
PackagingBulk 
–
–
–
Rated Voltage310 V (AC)
–
–
Length26 mm
Width15 mm
Height25 mm
MountBoxed THT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current10 A
Inductance2 mH
DC Resistance6.3 mΩ
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length24 mm
Width17 mm
Height25 mm
MountTHT 
–Check availability