IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS92682-Q1 | Demoboard TPS92682EVM-070

TPS92682-Q1 constant current 2-channel boost and boost-to-battery evaluation module

Overview

TopologyBuck-Boost Converter
Input voltage6-20 V
Output 13.2 V / 0.55 A
IC revisionA

Description

The TPS92682EVM-070 features a two channel, constant current boost and boost-to-battery regulator based on the TPS92682 dual channel controller with SPI interface device. It is designed to operate with an input voltage from 6V to 20V and total power output of 40W with max output voltage 60V. The EVM may support maximum input power of 50W. The EVM can provide maximum output current of 0.55A/CH, which is programmable via a serial interface such as the MSP-EXP432E401Y MCU LaunchPad™ Development Kit. The TPS92682 Evaluation Software package provides a computer-based GUI allowing the user to control the output current, and monitor the fault reporting features.

Features

  • Supports 6V - 20V input
  • Programmable output (LED) current
  • Programmable PWM dimming
  • Programmable spread spectrum for EMI mitigation
  • SPI interface for fault monitoring, and fault handling
  • GUI provides computer inteface and design tool

Typical applications

  • Automotive forward lighting, Emergency vehicles
  • General lighting

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Color
Gender
IR(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±5%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Operating Temperature -40 °C up to +125 °C
Insulation Resistance1000 MΩ
Length2.44 mm
PackagingBag 
Pins
ColorBlack 
GenderJumper 
Rated Current3 A
Check availability