IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS84A20RVQT | Demoboard PMP9335

Multi-output Multi-buck 20W Power Supply for Xilinx Zynq FPGA Applications Reference Design

Overview

TopologyBuck Converter
Input voltage12 V
Output 11 V / 3.7 A

Description

PMP9335 is designed for Xilinx Zynq FPGA applications utilizing the TPS84A20 and TPS84320. This design uses an external timer to synchronize the switching frequency to 300 kHz. It also employs a controlled power up and power down sequence.

Features

Designed for Xilinx Zynq FPGA applicationsCompact solution and easy-to-use design with TPS84A20 and TPS84320 buck regulator modulesControlled power up and power down sequenceTo be used as a “plug in” module, the use of extra bulk capacitance on external pcb is assumed

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
LR(nH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 105 nH, 104 nH

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance105 nH
Rated Inductance104 nH
Rated Current30 A
Saturation Current @ 10%45 A
Saturation Current @ 30%51 A
DC Resistance0.235 mΩ
Self Resonant Frequency70 MHz
MaterialMnZn 
–Check availability