IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS7H5002 | Demoboard TPS7H5002EVM-CVAL

TPS7H5002 evaluation module for 2-MHz PWM controller with synchronous rectification and dead time

Overview

TopologyOther Topology
Input voltage4-14 V
IC revisionA

Description

TPS7H5002EVM-CVAL is an evaluation module (EVM) that demonstrates how the TPS7H5002-SP controller can be operated in open loop and provides a test platform to operate the product.

Features

  • Synchronous rectification outputs with adjustable dead time
  • Adjustable slope compensation and soft start
  • Multiple duty-cycle options
  • 0.613-V ±1% voltage-reference overtemperature, radiation, and line and load

Typical applications

  • Communications payload
  • Satellite electrical power system

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 1 µF, ±10%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability