IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS7A8400RGRR | Demoboard TIDA-01028

High-Current (3 A), High-Accuracy (1%), Low-Noise (4.4 μVRMS), LDO Voltage Regulator

Overview

TopologyOther Topology
IC revisionE3

Description

This reference design provides a practical example of interleaved RF-sampling analog-to-digital converters (ADCs) to achieve a 12.8-GSPS sampling rate. This is achieved by time-terleaving two RF-sampling ADCs. Interleaving requires a phase shift between the ADCs, which this reference design achieves using the Noiseless Aperture Delay Adjustment (tAD Adjust) feature of the ADC12DJ3200. This feature is also used to minimize mismatches typical of interleaved ADCs: maximizing SNR, ENOB, and SFDR performance. A low phase noise clocking tree with JESD204B support is also featured on this reference design, and it is implemented using the LMX2594 wideband PLL and the LMK04828 synthesizer and jitter cleaner.

Features

  • Low Dropout: 180 mV (max) at 3 A
  • 1% (max) Accuracy Over Line, Load, and Temperature
  • Excellent Load Transient Response
  • Adjustable Soft-Start In-Rush Control

Typical applications

  • Instrumentation, Medical, and Audio / Test and Measurement
  • Digital Loads: SerDes, FPGAs, and DSPs / High-Speed Analog Circuits / Imaging: CMOS Sensors and Video ASICs

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability