IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS65163

LCD Bias Supply With Integrated Level Shifters

Overview

TopologyBuck Converter
Input voltage12 V
Switching frequency600-900 kHz
Output 13.3 V / 1.5 A

Description

The TPS65163 integrates a boost converter, buck converter, reset generator, two charge pump controllers and a nine-channel level shifter in a singledevice.In typical display panel applications, the boost converter generates the display panel source voltage, VS; the buck converter generates the system logic supply, VLOGIC; and the two charge pump controllers regulate the external charge pumps generating the display transistors’ on and off supplies, VGH and VGL.The level shifters transform the logic-level control signals generated by the display timing controller into the high-level signals needed by the LCD panel. The nine level-shifter channels are organized in two groups, each with its own positive supply voltage (VGH). Each channel uses a low impedance output stage to achieve fast rise and fall times, even whendriving the capacitive loads present in LCD applications. Channels 1 to 6 also support gate voltage shaping.The TPS65163 also provides a reset circuit that monitors the buck converter output (VLOGIC) and generates a reset signal for the timing controller during power up and power down.A control signal can also be generated to control an external MOSFET isolation switch located between the output of the boost converter and the display panel.

Features

  • 8.6-V to 14.7-V Input Voltage Range
  • 2.8-A Boost Converter Switch Current Limit
  • Boost Converter Output Voltages up to 18.5 V
  • Boost and Buck Converter Short-Circuit Protection
  • 1.5-A Buck Converter (3.3 V) Switch Current Limit
  • Fixed 750-kHz Switching Frequency for Buck and Boost Converters
  • Buck Converter and Boost Converter Soft-Start
  • Two Charge-Pump Controllers to Regulate VGH and VGL
  • Control Signal for External High-Side MOSFET Isolation Switch
  • 9-Channel Level Shifter Organized in Two Groups of 7 and 2 Channels (Separate VGH)
  • Gate Shaping (Level Shifter Channels 1 to 6)
  • Display Panel Discharge Function
  • Supports VGH Voltages up to 38 V
  • Supports VGL Voltages Down to 13 V
  • Reset Signal With Programmable Reset-Pulse Duration
  • Thermal Shutdown
  • 48-Pin 7-mm × 7-mm QFN Package

Typical applications

  • LCD TVs Using GIP Technology
  • Monitors Using GIP Technology

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
–Check availability