IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS65150PWP | Demoboard TMDSLCD1EVM

Overview

TopologyBuck Converter
Input voltage11-28 V
Output 12.5 V / 0.5 A
IC revisionE3

Description

The AM65x Evaluation Module provides a platform to quickly start evaluation of Sitara™ Arm® Cortex®-A53 AM65x Processors (AM6548, AM6546, AM6528, AM6527, AM6526) and accelerate development for HMI, networking, patient monitoring, and other industrial applications. It is a development platform based on the quad core Cortex-A53, dual Cortex-R5F processor that is integrated with ample connectivity such as PCIe, USB 3.0/2.0, Gigabit Ethernet, and more.

Features

  • 3 gigabit Ethernet ports
  • 4GB DDR4 with ECC
  • On-board 16GB eMMC
  • On-board 512Mb OSPI Flash
  • 1-lane PCIe Gen3.1, USB 3.1, USB 2.0 and CSI-2 interfaces

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SW(mm)
L(mm)
Ti
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, 5 mm, 5 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SW5 mm
Length5 mm
Inner ThreadM2.5 
–Check availability
SPECWA-SSTII Steel Spacer Stud, metric, internal/internal, 5 mm, 20 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SW5 mm
Length20 mm
Inner ThreadM3 
–Check availability
3020602
SPEC–, –, 1000 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
Length1000 mm
–
–Check availability