IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS6508641 | Demoboard TIDA-01393

Power reference design for Xilinx® Zynq® UltraScale+™ MPSoC applications

Overview

TopologyBuck Converter
Input voltage5-24 V
Output 11.8 V
IC revisionA

Description

This reference design is a configurable power solution designed to handle the entire Xilinx® Zynq® UltraScale+ (ZU+) family of MPSoC devices across various use cases.The various versions of the TPS65086x PMIC allow this design to power devices from the basic ZU2CG device with a dual-core Arm® Cortex®-A53 application processor and dual-core Arm Cortex-R5 real-time processor to the higher end ZU7EV, ZU19EG and ZU29DR devices, which add other components to the MPSoC such as a graphics processing unit, video Codec unit and up to 16 16.3- Gbps transceivers.This design includes many additional components that can be used with the TPS65086x device such as external load switches, pre-regulators, and a push button circuit.

Features

  • 10 programmable output rails– 3 BUCK converters, 3 BUCK controllers, 3 LDOs, 1 VTT LDO for DDR memory termination
  • 5 load switches – 3 internal to TPS65086x device, 2 external TPS22920 load switchesWide input voltage range (5 V to 24 V)4 GPOsSequencing control with 6 CTL pins, or I²C

Typical applications

  • Factory automation and control / Industrial robot CPU board / Machine vision: vision computer / Programmable logic controller (PLC): CPU PLC controller / Industrial monitor / Test and measurement
  • Single board computer / Computer on module

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 1 µH, 3.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current3.3 A
Saturation Current @ 10%1.55 A
Saturation Current @ 30%3.45 A
DC Resistance75 mΩ
Self Resonant Frequency120 MHz
–Check availability