IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62162

3V-17V 1A Step-Down Converters with DCS-ControlTM

Overview

TopologyBuck Converter
Input voltage3-17 V
Output 13.3 V / 1 A
IC revisionD

Description

The TPS6216X family is an easy to use synchronous step down DC-DC converter optimized for applications with high power density. A high switching frequency of typically 2.25MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by utilization of the DCS-Control topology.

With its wide operating input voltage range of 3V to 17V, the devices are ideally suited for systems powered from either a Li-Ion or other battery as well as from 12V intermediate power rails. It supports up to 1A continuous output current at output voltages between 0.9V and 6V (with 100% duty cycle mode).

Power sequencing is also possible by configuring the Enable and open-drain Power Good pins.

In Power Save Mode, the devices show quiescent current of about 17µA from VIN. Power Save Mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and shutdown current consumption is less than 2µA.

The devices, available in adjustable and fixed output voltage versions, are packaged in an 8-pin WSON package measuring 2 × 2 mm (DSG) or 8-pin MSOP package (DGK).

Features

  • DCS-Control™ Topology
  • Input Voltage Range: 3 to 17 V
  • Up to 1A Output Current
  • Adjustable Output Voltage from 0.9 to 6 V
  • Fixed Output Voltage Versions
  • Seamless Power Save Mode Transition
  • Typically 17µA Quiescent Current
  • Power Good Output
  • 100% Duty Cycle Mode
  • Short Circuit Protection
  • Over Temperature Protection
  • Available in MSOP-8 and 2×2 mmWSON-8 Packages

REMARK:-Refer table2. list of inductorspage no.18

Typical applications

  • Embedded Systems
  • Standard 12V Rail Supplies, POL Supply from Single or Multiple Li-Ion Battery
  • POL Supply from Single or Multiple Li-Ion Battery
  • LDO Replacement
  • Digital Still Camera, Video,
  • Mobile PC's, Tablet, Modems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 1.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1.5 A
Saturation Current1.8 A
Self Resonant Frequency100 MHz
MountSMT 
–Check availability