IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPS62160DSGT | Demoboard TSW14J57

Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

Overview

TopologyBuck Converter
Input voltage12 V
Output 13.3 V / 1 A
IC revisionD

Description

The TI TSW14J57 evaluation module (EVM) is a next-generation data capture card used to evaluate the performance of the new TI JESD204B family of high-speed analog-to-digital converters (ADCs).Populated with an Arria® 10 device and using the Altera® JESD204B IP solution, the TSW14J57 can be dynamically configured to support all lane speeds from 1.6 Gbps to 15 Gbps - from 1 to 16 lanes.Together with the accompanying High-Speed Data Converter Pro (HSDC Pro) graphic user interface (GUI), it is a complete system that captures and evaluates data samples from ADC EVMs.

Features

  • DCS-Control™ Topology
  • Input Voltage Range from 3 V to 17 V
  • Up to 1-A Output Current
  • Adjustable Output Voltage From 0.9 V to 6 V
  • Fixed Output Voltage Versions
  • Seamless Power Save Mode Transition
  • Typically 17-µA Quiescent Current
  • Power Good Output
  • 100% Duty Cycle Mode
  • Short Circuit Protection
  • Over Temperature Protection
  • Pin to Pin Compatible With TPS62170 and TPS62125
  • Available in 3.00 mm x 3.00 mm 8-Pin VSSOP and 2.00 mm × 2.00 mm 8-Pin WSON Packages

Typical applications

  • Standard 12-V Rail Supplies / POL Supply From Single or Multiple Li-Ion Battery / LDO Replacement
  • Embedded Systems
  • Digital Still Camera, Video / Mobile PCs, Tablet-PCs, Modems

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current1.8 A
Saturation Current2.4 A
Self Resonant Frequency130 MHz
MountSMT 
–Check availability