IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62160 | Demoboard TSW14J57

Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps

Overview

TopologyBuck Converter
Input voltage12 V
Output 112 V
IC revisionD

Description

The TI TSW14J57 evaluation module (EVM) is a next-generation data capture card used to evaluate the performance of the new TI JESD204B family of high-speed analog-to-digital converters (ADCs).Populated with an Arria® 10 device and using the Altera® JESD204B IP solution, the TSW14J57 can be dynamically configured to support all lane speeds from 1.6 Gbps to 15 Gbps - from 1 to 16 lanes.Together with the accompanying High-Speed Data Converter Pro (HSDC Pro) graphic user interface (GUI), it is a complete system that captures and evaluates data samples from ADC EVMs.

Features

  • DCS-Control™ Topology
  • Input Voltage Range from 3 V to 17 V
  • Up to 1-A Output Current
  • Adjustable Output Voltage From 0.9 V to 6 V
  • Fixed Output Voltage Versions
  • Seamless Power Save Mode Transition
  • Typically 17-µA Quiescent Current
  • Power Good Output
  • 100% Duty Cycle Mode
  • Short Circuit Protection
  • Over Temperature Protection
  • Pin to Pin Compatible With TPS62170 and TPS62125
  • Available in 3.00 mm x 3.00 mm 8-Pin VSSOP and 2.00 mm × 2.00 mm 8-Pin WSON Packages

Typical applications

  • Embedded Systems
  • Digital Still Camera, Video / Mobile PCs, Tablet-PCs, Modems
  • Standard 12-V Rail Supplies / POL Supply From Single or Multiple Li-Ion Battery / LDO Replacement

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(nH)
IR(A)
ISAT(A)
fres(MHz)
Mount
LR(nH)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 400 nH, 25 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance400 nH
Rated Current25 A
Self Resonant Frequency25 MHz
MountSMT 
Rated Inductance345 nH
Saturation Current @ 10%23.8 A
Saturation Current @ 30%28.3 A
DC Resistance0.37 mΩ
MaterialMnZn 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, 2200 nH, 1.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 nH
Rated Current1.8 A
Saturation Current2.4 A
Self Resonant Frequency130 MHz
MountSMT 
Check availability