IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPS62152-Q1

3 to 17-V 1-A Step-Down Converter in 3x3-mm QFN Package

Overview

TopologyBuck Converter
Input voltage3-17 V
Output 16 V / 1 A
IC revisionB

Description

The TPS6215xx-Q1 family is an easy to use synchronous step down DC-DC converter optimized for applications with high power density. A highswitching frequency of typically 2.5 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by utilization of the DCS-Control topology.

With its wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other batteries as well as from 12-V intermediate power rails. It supports up to 1-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).

The output voltage startup ramp is controlled by the soft-start pin, which allows operation as either a standalone power supply or in tracking configurations. Power sequencing is also possible by configuring theEnable and open-drain Power Good pins.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:

    -– Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range

    -– Device HBM ESD Classification Level H2

    -– Device CDM ESD Classification Level C4B

  • DCS-Control™ Topology
  • Input Voltage Range: 3 to 17 V Up to 1A Output Current
  • Adjustable Output Voltage from 0.9 to 6V
  • Pin-Selectable Output Voltage (nominal, + 5%)
  • Programmable Soft Start and Tracking
  • Seamless Power Save Mode Transition
  • Quiescent Current of 17 µA (typ.)
  • Selectable Operating Frequency
  • Power Good Output
  • 100% Duty Cycle Mode
  • Short Circuit Protection
  • Over Temperature Protection
  • Available in a 3-mm × 3-mm, QFN-16 Package

REMARK:-Refer table 2. list of inductorspage no.18

Typical applications

  • Mobile PCs, Tablet, Modems, Cameras
  • LDO replacement
  • POL Supply from Single or Multiple Li-Ion Battery
  • Solid-State Disk Drives
  • Standard 12-V Rail Supplies
  • Automotive
  • Mobile PCs, Tablet, Modems, Cameras

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 1.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1.5 A
Saturation Current1.8 A
Self Resonant Frequency100 MHz
MountSMT 
–Check availability